T714LG Material Handling Hose FDA Grade
FDA Material Handling Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T714LG500X20 | ID N/A 5 in127 mm | OD N/A 5.63 in143 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 12 1/2 in | Standard Length N/A 20 ft | Weight N/A 3.8 lbs/ft |
| T714LG500X50 | ID N/A 5 in127 mm | OD N/A 5.63 in143 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 12 1/2 in | Standard Length N/A 50 ft | Weight N/A 3.8 lbs/ft |
| T714LG600X20 | ID N/A 6 in152 mm | OD N/A 6.85 in174 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 24 in | Standard Length N/A 20 ft | Weight N/A 4.75 lbs/ft |
| T714LG600X50 | ID N/A 6 in152 mm | OD N/A 6.85 in174 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 24 in | Standard Length N/A 50 ft | Weight N/A 4.75 lbs/ft |
| T714LG800X20 | ID N/A 8 in203 mm | OD N/A 8.94 in227 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68oF N/A 32 in | Standard Length N/A 20 ft | Weight N/A 7.01 lbs/ft |





