90° Flange 6000 PSI SAE J518 Code 62
F Series SAE Flange Code 62
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| F-1212-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 65.0 mm | D Drop N/A 64.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.28 lb |
| F-1216-C629 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 65.0 mm | D Drop N/A 66.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.43 lb |
| F-1612-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 75.0 mm | D Drop N/A 61.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.55 lb |
| F-1616-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 75.0 mm | D Drop N/A 74.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.87 lb |
| F-1620-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 79.0 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.36 lb |
| F-1624-C629 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 79.0 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 2.82 lb |
| F-2020-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 96.0 mm | D Drop N/A 91.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 3.02 lb |
| F-2024-C629 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 99.0 mm | D Drop N/A 103.5 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.64 lb |
| F-2420-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 112.0 mm | D Drop N/A 85.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 3.91 lb |
| F-2424-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 114.0 mm | D Drop N/A 109.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 4.30 lb |
| F-2432-C629 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 118.0 mm | D Drop N/A 121.5 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.78 lb |
| F-3232-C629 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 172.0 mm | D Drop N/A 131.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.98 lb |





