SUPERCAT Flange
F Series Caterpillar Flange
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
Weight Per Each |
|---|---|---|---|---|---|---|
| F-1212-CFLS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 85.5 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 1.26 lb |
| F-1216-CFLS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 85.5 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 1.41 lb |
| F-1616-CFLS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 94.5 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 1.87 lb |
| F-1620-CFLS | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 94.5 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 2.05 lb |
| F-2020-CFLS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 92.0 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 2.26 lb |
| F-2024-CFLS | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 87.0 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 2.26 lb |
| F-2424-CFLS | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 89.0 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 2.40 lb |
| F-3232-CFLS | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.12 in79.4 mm | C Cut-Off Factor N/A 105.0 mm | T Thickness N/A 14.3 mm | Weight Per Each N/A 3.50 lb |





