90° SUPERCAT Flange
F Series Caterpillar Flange
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| F-1212-CFL9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 67.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 67.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.12 lb |
| F-1216-CFL9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 69.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 70.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.38 lb |
| F-1616-CFL9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 85.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 79.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 2.13 lb |
| F-1620-CFL9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 80.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 82.5 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.21 lb |
| F-2020-CFL9 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 97.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 93.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 3.57 lb |
| F-2024-CFL9 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 97.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 101.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.85 lb |
| F-2424-CFL9 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 117.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 109.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 4.25 lb |
| F-3232-CFL9 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.12 in79.4 mm | C Cut-Off Factor N/A 141.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 138.5 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 5.25 lb |





