60º SUPERCAT Flange
F Series Caterpillar Flange
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| F-1212-CFL6 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 92.6 mm | T Thickness N/A 14.2 mm | D Drop N/A 46.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.12 lb |
| F-1216-CFL6 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 95.6 mm | T Thickness N/A 14.2 mm | D Drop N/A 48.5 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.38 lb |
| F-1616-CFL6 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 118 mm | T Thickness N/A 14.2 mm | D Drop N/A 59.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 2.13 lb |
| F-1620-CFL6 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 118 mm | T Thickness N/A 14.2 mm | D Drop N/A 57.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.21 lb |
| F-2020-CFL6 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 135.0 mm | T Thickness N/A 14.2 mm | D Drop N/A 65.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 3.57 lb |
| F-2024-CFL6 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 141.0 mm | T Thickness N/A 14.2 mm | D Drop N/A 67.5 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.65 lb |





