Aluminum Pin Lug Hose Shank Male End (NPSM Threads) ABM-LF Series
EZ-Seal™ Leak Resistant Couplings
FEATURES AND ADVANTAGES
- Versatile threaded hose connectors designed for suction and discharge applications.
- EZ-Sear fittings come with rubber seals on the shanks to help prevent leakage.
- Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
- Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
- ASTM B108-92 356 aluminum alloy.
- ASTM B283 Grade 37700 brass alloy.
Part Number |
Size |
PSI Rating at 70° |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| ABM-LF150 | Size N/A 1 1/2 in | PSI Rating at 70° N/A 75 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 150 |
| ABM-LF200 | Size N/A 2 in | PSI Rating at 70° N/A 75 psi | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| ABM-LF300 | Size N/A 3 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 1.04 lb | Standard Carton N/A 24 |
| ABM-LF400 | Size N/A 4 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 1.48 lb | Standard Carton N/A 20 |