Two-Piece Fittings, Interlock Inserts, US End Configurations - 45º O-Ring Flange SAE J518 Code 62 Interlock - Z Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 62 - Z Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max WP |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| Z-3232-C624 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 141.0 mm | D Drop N/A 63 mm | Max WP N/A 6000 psi | Weight Per Each N/A 5.14 lb |





