Endure™ 251 Series Non-Reinforced Air Brake Tubing - Type A, Orange
Endure™ DOT Air Brake Tubing
Series Number |
Size Code |
Nominal OD |
Nominal ID |
Nominal Wall |
Min. Burst Pressure at 70 ºF (20 ºC) |
Min. Bend Radius at 70 ºF (20 ºC) |
Standard Lengths (Spool) |
Standard Lengths (Coil) |
Package Weight (Spool) |
Package Weight (Coil) |
|---|---|---|---|---|---|---|---|---|---|---|
| 251OR-02x2K | Size Code N/A 02 | Nominal OD N/A 1/8 in | Nominal ID N/A 0.079 in | Nominal Wall N/A 0.023 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1000 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 0.37 in | Standard Lengths (Spool) N/A 2000 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 8 lb | Package Weight (Coil) N/A |
| 251OR-02x100 | Size Code N/A 02 | Nominal OD N/A 1/8 in | Nominal ID N/A 0.079 in | Nominal Wall N/A 0.023 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1000 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 0.37 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 0.4 lb |
| 251OR-02.5x1K | Size Code N/A 02.5 | Nominal OD N/A 5/32 in | Nominal ID N/A 0.092 in | Nominal Wall N/A 0.032 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1200 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 0.50 in | Standard Lengths (Spool) N/A 1000 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 7.0 lb | Package Weight (Coil) N/A |
| 251OR-02.5x100 | Size Code N/A 02.5 | Nominal OD N/A 5/32 in | Nominal ID N/A 0.092 in | Nominal Wall N/A 0.032 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1200 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 0.50 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 0.7 lb |
| 251OR-03x1K | Size Code N/A 03 | Nominal OD N/A 3/16 in | Nominal ID N/A 0.117 in | Nominal Wall N/A 0.035 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1200 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 0.75 in | Standard Lengths (Spool) N/A 1000 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 9.50 lb | Package Weight (Coil) N/A |
| 251OR-03x100 | Size Code N/A 03 | Nominal OD N/A 3/16 in | Nominal ID N/A 0.117 in | Nominal Wall N/A 0.035 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1200 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 0.75 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 1.0 lb |
| 251OR-04x1K | Size Code N/A 04 | Nominal OD N/A 1/4 in | Nominal ID N/A 0.170 in | Nominal Wall N/A 0.040 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1200 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 1.00 in | Standard Lengths (Spool) N/A 1000 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 14.5 lb | Package Weight (Coil) N/A |
| 251OR-04x100 | Size Code N/A 04 | Nominal OD N/A 1/4 in | Nominal ID N/A 0.170 in | Nominal Wall N/A 0.040 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1200 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 1.00 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 1.5 lb |
| 251OR-05x500 | Size Code N/A 05 | Nominal OD N/A 5/16 in | Nominal ID N/A 0.232 in | Nominal Wall N/A 0.040 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1000 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 1.25 in | Standard Lengths (Spool) N/A 500 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 9.50 lb | Package Weight (Coil) N/A |
| 251OR-05x100 | Size Code N/A 05 | Nominal OD N/A 5/16 in | Nominal ID N/A 0.232 in | Nominal Wall N/A 0.040 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1000 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 1.25 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 1.9 lb |