Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

Nominal OD

Nominal ID

Nominal Wall

Min. Burst Pressure at 70 ºF (20 ºC)

Min. Bend Radius at 70 ºF (20 ºC)

Standard Lengths (Spool)

Standard Lengths (Coil)

Package Weight (Spool)

Package Weight (Coil)

N/A 02 N/A 1/8 in N/A 0.079 in N/A 0.023 in N/A 1000 psi N/A 0.37 in N/A 2000 ft N/A N/A 8.0 lb N/A
N/A 02 N/A 1/8 in N/A 0.079 in N/A 0.023 in N/A 1000 psi N/A 0.37 in N/A N/A 100 ft N/A N/A 0.4 lb
N/A 02.5 N/A 5/32 in N/A 0.092 in N/A 0.032 in N/A 1200 psi N/A 0.50 in N/A 1000 ft N/A N/A 7.0 lb N/A
N/A 02.5 N/A 5/32 in N/A 0.092 in N/A 0.032 in N/A 1200 psi N/A 0.50 in N/A N/A 100 ft N/A N/A 0.7 lb
N/A 03 N/A 3/16 in N/A 0.117 in N/A 0.035 in N/A 1200 psi N/A 0.75 in N/A 1000 ft N/A N/A 9.5 lb N/A
N/A 03 N/A 3/16 in N/A 0.117 in N/A 0.035 in N/A 1200 psi N/A 0.75 in N/A N/A 100 ft N/A N/A 1.0 lb
N/A 04 N/A 1/4 in N/A 0.170 in N/A 0.040 in N/A 1200 psi N/A 1.00 in N/A 1000 ft N/A N/A 14.5 lb N/A
N/A 04 N/A 1/4 in N/A 0.170 in N/A 0.040 in N/A 1200 psi N/A 1.00 in N/A N/A 100 ft N/A N/A 1.5 lb
N/A 05 N/A 5/16 in N/A 0.232 in N/A 0.040 in N/A 1000 psi N/A 1.25 in N/A 500 ft N/A N/A 9.5 lb N/A
N/A 05 N/A 5/16 in N/A 0.232 in N/A 0.040 in N/A 1000 psi N/A 1.25 in N/A N/A 100 ft N/A N/A 1.9 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1