Endure™ 151 Series Reinforced Air Brake Tubing - Type B, Black
Endure™ DOT Air Brake Tubing
Series Number |
Size Code |
Nominal OD |
Nominal ID |
Nominal Wall |
Min. Burst Pressure at 70 ºF (20 ºC) |
Min. Bend Radius at 70 ºF (20 ºC) |
Standard Lengths (Spool) |
Standard Lengths (Coil) |
Package Weight (Spool) |
Package Weight (Coil) |
|---|---|---|---|---|---|---|---|---|---|---|
| 151BK-06x500 | Size Code N/A 06 | Nominal OD N/A 3/8 in | Nominal ID N/A 0.251 in | Nominal Wall N/A 0.062 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1400 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 1.5 in | Standard Lengths (Spool) N/A 500 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 17.0 lb | Package Weight (Coil) N/A |
| 151BK-06x100 | Size Code N/A 06 | Nominal OD N/A 3/8 in | Nominal ID N/A 0.251 in | Nominal Wall N/A 0.062 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 1400 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 1.5 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 3.4 lb |
| 151BK-08x500 | Size Code N/A 08 | Nominal OD N/A 1/2 in | Nominal ID N/A 0.376 in | Nominal Wall N/A 0.062 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 950 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 2.5 in | Standard Lengths (Spool) N/A 500 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 23.0 lb | Package Weight (Coil) N/A |
| 151BK-08x100 | Size Code N/A 08 | Nominal OD N/A 1/2 in | Nominal ID N/A 0.376 in | Nominal Wall N/A 0.062 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 950 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 2.5 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 4.6 lb |
| 151BK-10x250 | Size Code N/A 10 | Nominal OD N/A 5/8 in | Nominal ID N/A 0.441 in | Nominal Wall N/A 0.094 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 900 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 3.0 in | Standard Lengths (Spool) N/A 250 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 22.0 lb | Package Weight (Coil) N/A |
| 151BK-10x100 | Size Code N/A 10 | Nominal OD N/A 5/8 in | Nominal ID N/A 0.441 in | Nominal Wall N/A 0.094 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 900 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 3.0 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 8.8 lb |
| 151BK-12x250 | Size Code N/A 12 | Nominal OD N/A 3/4 in | Nominal ID N/A 0.566 in | Nominal Wall N/A 0.094 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 850 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 3.5 in | Standard Lengths (Spool) N/A 250 ft | Standard Lengths (Coil) N/A | Package Weight (Spool) N/A 27.0 lb | Package Weight (Coil) N/A |
| 151BK-12x100 | Size Code N/A 12 | Nominal OD N/A 3/4 in | Nominal ID N/A 0.566 in | Nominal Wall N/A 0.094 in | Min. Burst Pressure at 70 ºF (20 ºC) N/A 850 psi | Min. Bend Radius at 70 ºF (20 ºC) N/A 3.5 in | Standard Lengths (Spool) N/A | Standard Lengths (Coil) N/A 100 ft | Package Weight (Spool) N/A | Package Weight (Coil) N/A 10.8 lb |





