Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Tube OD1

Tube ID1

Tube OD2

Tube ID2

D2

D3

L1

L2

Weight Each

Pieces per Package

N/A Union Tee 1/4 TB x 1/4 TB N/A 1/4 in N/A 0.165 in N/A 1/4 in N/A 0.165 in N/A 0.472 in N/A 0.472 in N/A 0.846 in N/A 1.693 in N/A 0.055 lb N/A 25
N/A Union Tee 3/8 TB x 3/8 TB N/A 3/8 in N/A 0.244 in N/A 3/8 in N/A 0.244 in N/A 0.630 in N/A 0.630 in N/A 1.004 in N/A 2.008 in N/A 0.116 lb N/A 25
N/A Union Tee 3/8 TB x 1/4 TB N/A 3/8 in N/A 0.244 in N/A 1/4 in N/A 0.165 in N/A 0.630 in N/A 0.472 in N/A 0.945 in N/A 2.008 in N/A 0.106 lb N/A 25
N/A Union Tee 1/2 TB x 1/2 TB N/A 1/2 in N/A 0.362 in N/A 1/2 in N/A 0.362 in N/A 0.787 in N/A 0.787 in N/A 1.063 in N/A 2.220 in N/A 0.184 lb N/A 25
N/A Union Tee 1/2 TB x 3/8 TB N/A 1/2 in N/A 0.362 in N/A 3/8 in N/A 0.244 in N/A 0.787 in N/A 0.630 in N/A 1.102 in N/A 2.220 in N/A 0.178 lb N/A 25
N/A Union Tee 5/8 TB x 5/8 TB N/A 5/8 in N/A 0.433 in N/A 5/8 in N/A 0.433 in N/A 0.945 in N/A 0.945 in N/A 1.398 in N/A 2.795 in N/A 0.359 lb N/A 10
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1