DOT-BRUNE90 Series 90º Union Elbow Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D2 |
L1 |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|
| DOT-BRUNE90-0404 | N/A Union ELB 90 1/4 TB x 1/4 TB | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D2 N/A 0.472 in | L1 N/A 0.866 in | Weight Each N/A 0.04 lb | Pieces per Package N/A 25 |
| DOT-BRUNE90-0606 | N/A Union ELB 90 3/8 TB x 3/8 TB | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D2 N/A 0.630 in | L1 N/A 1.024 in | Weight Each N/A 0.084 lb | Pieces per Package N/A 25 |
| DOT-BRUNE90-0808 | N/A Union ELB 90 1/2 TB x 1/2 TB | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D2 N/A 0.787 in | L1 N/A 1.110 in | Weight Each N/A 0.135 lb | Pieces per Package N/A 25 |
| DOT-BRUNE90-1010 | N/A Union ELB 90 5/8 TB x 5/8 TB | Tube OD N/A 5/8 in | Tube ID N/A 0.433 in | D2 N/A 0.945 in | L1 N/A 1.398 in | Weight Each N/A 0.228 lb | Pieces per Package N/A 10 |





