Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Tube OD

Tube ID

D1

L1

Weight Each

Pieces per Package

N/A Union 1/4 TB x 1/4 TB N/A 1/4 in N/A 0.165 in N/A 0.472 in N/A 1.323 in N/A 0.064 lb N/A 25
N/A Union 3/8 TB x 3/8 TB N/A 3/8 in N/A 0.244 in N/A 0.630 in N/A 1.520 in N/A 0.069 lb N/A 25
N/A Union 1/2 TB x 1/2 TB N/A 1/2 in N/A 0.362 in N/A 0.787 in N/A 1.709 in N/A 0.201 lb N/A 25
N/A Union 5/8 TB x 5/8 TB N/A 5/8 in N/A 0.433 in N/A 0.945 in N/A 2.047 in N/A 0.172 lb N/A 10
N/A Union 3/4 TB x 3/4 TB N/A 3/4 in N/A 0.559 in N/A 1.102 in N/A 2.244 in N/A 0.225 lb N/A 10
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1