Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Tube OD

Tube ID

D1 NPTF

D2

L1

L2

L3

Hex

Weight Each

Pieces per Package

N/A Male RN Tee Swivel 1/4 TB x 1/8 NPTF N/A 1/4 in N/A 0.165 in N/A 1/8 in N/A 0.472 in N/A 0.335 in N/A 0.835 in N/A 1.850 in N/A 1/2 in N/A 0.064 lb N/A 25
N/A Male RN Tee Swivel 1/4 TB x 1/4 NPTF N/A 1/4 in N/A 0.165 in N/A 1/4 in N/A 0.472 in N/A 0.512 in N/A 1.031 in N/A 1.850 in N/A 9/16 in N/A 0.075 lb N/A 25
N/A Male RN Tee Swivel 1/4 TB x 3/8 NPTF N/A 1/4 in N/A 0.165 in N/A 3/8 in N/A 0.472 in N/A 0.512 in N/A 1.051 in N/A 1.850 in N/A 11/16 in N/A 0.091 lb N/A 25
N/A Male RN Tee Swivel 3/8 TB x 1/4 NPTF N/A 3/8 in N/A 0.244 in N/A 1/4 in N/A 0.630 in N/A 0.512 in N/A 1.122 in N/A 2.126 in N/A 11/16 in N/A 0.134 lb N/A 25
N/A Male RN Tee Swivel 3/8 TB x 3/8 NPTF N/A 3/8 in N/A 0.244 in N/A 3/8 in N/A 0.630 in N/A 0.512 in N/A 1.122 in N/A 2.126 in N/A 11/16 in N/A 0.135 lb N/A 25
N/A Male RN Tee Swivel 3/8 TB x 1/2 NPTF N/A 3/8 in N/A 0.244 in N/A 1/2 in N/A 0.630 in N/A 0.669 in N/A 1.339 in N/A 2.126 in N/A 7/8 in N/A 0.178 lb N/A 25
N/A Male RN Tee Swivel 1/2 TB x 1/4 NPTF N/A 1/2 in N/A 0.362 in N/A 1/4 in N/A 0.787 in N/A 0.512 in N/A 1.260 in N/A 2.339 in N/A 13/16 in N/A 0.213 lb N/A 25
N/A Male RN Tee Swivel 1/2 TB x 3/8 NPTF N/A 1/2 in N/A 0.362 in N/A 3/8 in N/A 0.787 in N/A 0.512 in N/A 1.260 in N/A 2.339 in N/A 13/16 in N/A 0.201 lb N/A 25
N/A Male RN Tee Swivel 1/2 TB x 1/2 NPTF N/A 1/2 in N/A 0.362 in N/A 1/2 in N/A 0.787 in N/A 0.669 in N/A 1.437 in N/A 2.339 in N/A 7/8 in N/A 0.228 lb N/A 25
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1