DOT-BRME90S Series 90º Swivel Male Elbow Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D1 NPTF |
D2 |
L1 |
L2 |
L3 |
Hex |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DOT-BRME90S-0402 | N/A Male ELB 90 Swivel 1/4 TB x 1/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/8 in | D2 N/A 0.472 in | L1 N/A 0.335 in | L2 N/A 0.835 in | L3 N/A 0.925 in | Hex N/A 1/2 in | Weight Each N/A 0.046 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0404 | N/A Male ELB 90 Swivel 1/4 TB x 1/4 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/4 in | D2 N/A 0.472 in | L1 N/A 0.512 in | L2 N/A 1.031 in | L3 N/A 0.925 in | Hex N/A 9/16 in | Weight Each N/A 0.056 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0406 | N/A Male ELB 90 Swivel 1/4 TB x 3/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 3/8 in | D2 N/A 0.472 in | L1 N/A 0.512 in | L2 N/A 1.051 in | L3 N/A 0.925 in | Hex N/A 11/16 in | Weight Each N/A 0.071 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0602 | N/A Male ELB 90 Swivel 3/8 TB x 1/8 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/8 in | D2 N/A 0.630 in | L1 N/A 0.335 in | L2 N/A 0.945 in | L3 N/A 1.063 in | Hex N/A 11/16 in | Weight Each N/A 0.091 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0604 | N/A Male ELB 90 Swivel 3/8 TB x 1/4 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/4 in | D2 N/A 0.630 in | L1 N/A 0.512 in | L2 N/A 1.122 in | L3 N/A 1.063 in | Hex N/A 11/16 in | Weight Each N/A 0.091 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0606 | N/A Male ELB 90 Swivel 3/8 TB x 3/8 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 3/8 in | D2 N/A 0.630 in | L1 N/A 0.512 in | L2 N/A 1.122 in | L3 N/A 1.063 in | Hex N/A 11/16 in | Weight Each N/A 0.091 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0608 | N/A Male ELB 90 Swivel 3/8 TB x 1/2 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/2 in | D2 N/A 0.630 in | L1 N/A 0.669 in | L2 N/A 1.339 in | L3 N/A 1.063 in | Hex N/A 7/8 in | Weight Each N/A 0.091 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0804 | N/A Male ELB 90 Swivel 1/2 TB x 1/4 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 1/4 in | D2 N/A 0.787 in | L1 N/A 0.512 in | L2 N/A 1.260 in | L3 N/A 1.169 in | Hex N/A 13/16 in | Weight Each N/A 0.162 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0806 | N/A Male ELB 90 Swivel 1/2 TB x 3/8 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 3/8 in | D2 N/A 0.787 in | L1 N/A 0.512 in | L2 N/A 1.260 in | L3 N/A 1.169 in | Hex N/A 13/16 in | Weight Each N/A 0.151 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-0808 | N/A Male ELB 90 Swivel 1/2 TB x 1/2 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 1/2 in | D2 N/A 0.787 in | L1 N/A 0.669 in | L2 N/A 1.437 in | L3 N/A 1.169 in | Hex N/A 7/8 in | Weight Each N/A 0.181 lb | Pieces per Package N/A 25 |
| DOT-BRME90S-1008 | N/A Male ELB 90 Swivel 5/8 TB x 1/2 NPTF | Tube OD N/A 5/8 in | Tube ID N/A 0.433 in | D1 NPTF N/A 1/2 in | D2 N/A 0.945 in | L1 N/A 0.669 in | L2 N/A 1.555 in | L3 N/A 1.417 in | Hex N/A 7/8 in | Weight Each N/A 0.241 lb | Pieces per Package N/A 10 |
| DOT-BRME90S-1012 | N/A Male ELB 90 Swivel 5/8 TB x 3/4 NPTF | Tube OD N/A 5/8 in | Tube ID N/A 0.433 in | D1 NPTF N/A 3/4 in | D2 N/A 0.945 in | L1 N/A 0.669 in | L2 N/A 1.555 in | L3 N/A 1.417 in | Hex N/A 1 1/16 in | Weight Each N/A 0.275 lb | Pieces per Package N/A 10 |
| DOT-BRME90S-1208 | N/A Male ELB 90 Swivel 3/4 TB x 1/2 NPTF | Tube OD N/A 3/4 in | Tube ID N/A 0.559 in | D1 NPTF N/A 1/2 in | D2 N/A 1.063 in | L1 N/A 0.669 in | L2 N/A 1.555 in | L3 N/A 1.496 in | Hex N/A 7/8 in | Weight Each N/A 0.288 lb | Pieces per Package N/A 10 |
| DOT-BRME90S-1212 | N/A Male ELB 90 Swivel 3/4 TB x 3/4 NPTF | Tube OD N/A 3/4 in | Tube ID N/A 0.559 in | D1 NPTF N/A 3/4 in | D2 N/A 1.063 in | L1 N/A 0.669 in | L2 N/A 1.555 in | L3 N/A 1.496 in | Hex N/A 1 1/16 in | Weight Each N/A 0.325 lb | Pieces per Package N/A 10 |





