DOT-BRME90 Series 90º Male Elbow Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D1 NPTF |
D2 |
L1 |
L2 |
L3 |
Hex |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DOT-BRME90-0402 | N/A Male ELB 90 1/4 TB x 1/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/8 in | D2 N/A 0.472 in | L1 N/A 0.331 in | L2 N/A 0.630 in | L3 N/A 0.866 in | Hex N/A 10 mm | Weight Each N/A 0.032 lb | Pieces per Package N/A 25 |
| DOT-BRME90-0404 | N/A Male ELB 90 1/4 TB x 1/4 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/4 in | D2 N/A 0.472 in | L1 N/A 0.433 in | L2 N/A 0.787 in | L3 N/A 0.866 in | Hex N/A 10 mm | Weight Each N/A 0.044 lb | Pieces per Package N/A 25 |
| DOT-BRME90-0604 | N/A Male ELB 90 3/8 TB x 1/4 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/4 in | D2 N/A 0.630 in | L1 N/A 0.472 in | L2 N/A 0.886 in | L3 N/A 1.024 in | Hex N/A 14 mm | Weight Each N/A 0.072 lb | Pieces per Package N/A 25 |
| DOT-BRME90-0606 | N/A Male ELB 90 3/8 TB x 3/8 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 3/8 in | D2 N/A 0.630 in | L1 N/A 0.433 in | L2 N/A 0.886 in | L3 N/A 1.024 in | Hex N/A 14 mm | Weight Each N/A 0.079 lb | Pieces per Package N/A 25 |





