DOT-BRME45S Series 45º Swivel Male Elbow Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D1 NPTF |
D2 |
L1 |
L2 |
L3 |
Hex |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|---|---|---|---|
| DOT-BRME45S-0402 | N/A Male ELB 45 Swivel 1/4 TB x 1/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/8 in | D2 N/A 0.472 in | L1 N/A 0.335 in | L2 N/A 0.906 in | L3 N/A 0.886 in | Hex N/A 1/2 in | Weight Each N/A 0.059 lb | Pieces per Package N/A 25 |
| DOT-BRME45S-0404 | N/A Male ELB 45 Swivel 1/4 TB x 1/4 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/4 in | D2 N/A 0.472 in | L1 N/A 0.512 in | L2 N/A 1.102 in | L3 N/A 0.886 in | Hex N/A 9/16 in | Weight Each N/A 0.072 lb | Pieces per Package N/A 25 |
| DOT-BRME45S-0604 | N/A Male ELB 45 Swivel 3/8 TB x 1/4 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/4 in | D2 N/A 0.630 in | L1 N/A 0.512 in | L2 N/A 1.142 in | L3 N/A 1.024 in | Hex N/A 11/16 in | Weight Each N/A 0.116 lb | Pieces per Package N/A 25 |
| DOT-BRME45S-0606 | N/A Male ELB 45 Swivel 3/8 TB x 3/8 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 3/8 in | D2 N/A 0.630 in | L1 N/A 0.512 in | L2 N/A 1.161 in | L3 N/A 1.024 in | Hex N/A 11/16 in | Weight Each N/A 0.119 lb | Pieces per Package N/A 25 |
| DOT-BRME45S-0608 | N/A Male ELB 45 Swivel 3/8 TB x 1/2 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/2 in | D2 N/A 0.630 in | L1 N/A 0.669 in | L2 N/A 1.378 in | L3 N/A 1.024 in | Hex N/A 7/8 in | Weight Each N/A 0.159 lb | Pieces per Package N/A 25 |
| DOT-BRME45S-0806 | N/A Male ELB 45 Swivel 1/2 TB x 3/8 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 3/8 in | D2 N/A 0.787 in | L1 N/A 0.512 in | L2 N/A 1.260 in | L3 N/A 1.130 in | Hex N/A 13/16 in | Weight Each N/A 0.172 lb | Pieces per Package N/A 25 |
| DOT-BRME45S-0808 | N/A Male ELB 45 Swivel 1/2 TB x 1/2 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 1/2 in | D2 N/A 0.787 in | L1 N/A 0.669 in | L2 N/A 1.437 in | L3 N/A 1.130 in | Hex N/A 7/8 in | Weight Each N/A 0.20 lb | Pieces per Package N/A 25 |





