Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Part Number

Description

Tube OD

Tube ID

D1 NPTF

D2

L1

L2

Hex

Weight Each

Pieces per Package

N/A Male Conn 1/4 TB x 1/8 NPTF N/A 1/4 in N/A 0.165 in N/A 1/8 in N/A 0.472 in N/A 0.335 in N/A 0.925 in N/A 1/2 in N/A 0.026 lb N/A 25
N/A Male Conn 1/4 TB x 1/4 NPTF N/A 1/4 in N/A 0.165 in N/A 1/4 in N/A 0.472 in N/A 0.512 in N/A 1.024 in N/A 9/16 in N/A 0.044 lb N/A 25
N/A Male Conn 1/4 TB x 3/8 NPTF N/A 1/4 in N/A 0.165 in N/A 3/8 in N/A 0.472 in N/A 0.512 in N/A 1.063 in N/A 11/16 in N/A 0.074 lb N/A 25
N/A Male Conn 3/8 TB x 1/8 NPTF N/A 3/8 in N/A 0.244 in N/A 1/8 in N/A 0.630 in N/A 0.335 in N/A 1.161 in N/A 11/16 in N/A 0.053 lb N/A 25
N/A Male Conn 3/8 TB x 1/4 NPTF N/A 3/8 in N/A 0.244 in N/A 1/4 in N/A 0.630 in N/A 0.512 in N/A 1.299 in N/A 11/16 in N/A 0.067 lb N/A 25
N/A Male Conn 3/8 TB x 3/8 NPTF N/A 3/8 in N/A 0.244 in N/A 3/8 in N/A 0.630 in N/A 0.512 in N/A 1.043 in N/A 11/16 in N/A 0.063 lb N/A 25
N/A Male Conn 3/8 TB x 1/2 NPTF N/A 3/8 in N/A 0.244 in N/A 1/2 in N/A 0.630 in N/A 0.669 in N/A 1.240 in N/A 7/8 in N/A 0.133 lb N/A 25
N/A Male Conn 1/2 TB x 1/4 NPTF N/A 1/2 in N/A 0.362 in N/A 1/4 in N/A 0.787 in N/A 0.512 in N/A 1.406 in N/A 13/16 in N/A 0.089 lb N/A 25
N/A Male Conn 1/2 TB x 3/8 NPTF N/A 1/2 in N/A 0.362 in N/A 3/8 in N/A 0.787 in N/A 0.512 in N/A 1.209 in N/A 13/16 in N/A 0.077 lb N/A 25
N/A Male Conn 1/2 TB x 1/2 NPTF N/A 1/2 in N/A 0.362 in N/A 1/2 in N/A 0.787 in N/A 0.669 in N/A 1.248 in N/A 7/8 in N/A 0.112 lb N/A 25
N/A Male Conn 5/8 TB x 3/8 NPTF N/A 5/8 in N/A 0.433 in N/A 3/8 in N/A 0.925 in N/A 0.512 in N/A 1.555 in N/A 1 in N/A 0.156 lb N/A 10
N/A Male Conn 5/8 TB x 1/2 NPTF N/A 5/8 in N/A 0.433 in N/A 1/2 in N/A 0.925 in N/A 0.669 in N/A 1.496 in N/A 1 in N/A 0.141 lb N/A 10
N/A Male Conn 3/4 TB x 1/2 NPTF N/A 3/4 in N/A 0.559 in N/A 1/2 in N/A 1.043 in N/A 0.669 in N/A 1.791 in N/A 1 1/16 in N/A 0.191 lb N/A 10
N/A Male Conn 3/4 TB x 3/4 NPTF N/A 3/4 in N/A 0.559 in N/A 3/4 in N/A 1.043 in N/A 0.669 in N/A 1.535 in N/A 1 1/16 in N/A 0.197 lb N/A 10
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1