DOT-BRMBTS Series Swivel Male Branch Tee Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D1 NPTF |
D2 |
L1 |
L2 |
L3 |
L4 |
Hex |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DOT-BRMBTS-0402 | N/A Male BR Tee Swivel 1/4 TB x 1/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/8 in | D2 N/A 0.472 in | L1 N/A 0.335 in | L2 N/A 0.835 in | L3 N/A 0.925 in | L4 N/A 1.752 in | Hex N/A 1/2 in | Weight Each N/A 0.076 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0404 | N/A Male BR Tee Swivel 1/4 TB x 1/4 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/4 in | D2 N/A 0.472 in | L1 N/A 0.512 in | L2 N/A 1.031 in | L3 N/A 0.925 in | L4 N/A 1.949 in | Hex N/A 9/16 in | Weight Each N/A 0.074 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0406 | N/A Male BR Tee Swivel 1/4 TB x 3/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 3/8 in | D2 N/A 0.472 in | L1 N/A 0.512 in | L2 N/A 1.051 in | L3 N/A 0.925 in | L4 N/A 1.969 in | Hex N/A 11/16 in | Weight Each N/A 0.091 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0604 | N/A Male BR Tee Swivel 3/8 TB x 1/4 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/4 in | D2 N/A 0.630 in | L1 N/A 0.512 in | L2 N/A 1.122 in | L3 N/A 1.063 in | L4 N/A 2.185 in | Hex N/A 11/16 in | Weight Each N/A 0.132 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0606 | N/A Male BR Tee Swivel 3/8 TB x 3/8 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 3/8 in | D2 N/A 0.630 in | L1 N/A 0.512 in | L2 N/A 1.122 in | L3 N/A 1.063 in | L4 N/A 2.185 in | Hex N/A 11/16 in | Weight Each N/A 0.135 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0608 | N/A Male BR Tee Swivel 3/8 TB x 1/2 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/2 in | D2 N/A 0.630 in | L1 N/A 0.669 in | L2 N/A 1.339 in | L3 N/A 1.063 in | L4 N/A 2.402 in | Hex N/A 7/8 in | Weight Each N/A 0.134 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0804 | N/A Male BR Tee Swivel 1/2 TB x 1/4 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 1/4 in | D2 N/A 0.787 in | L1 N/A 0.512 in | L2 N/A 1.260 in | L3 N/A 1.169 in | L4 N/A 2.429 in | Hex N/A 13/16 in | Weight Each N/A 0.213 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0806 | N/A Male BR Tee Swivel 1/2 TB x 3/8 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 3/8 in | D2 N/A 0.787 in | L1 N/A 0.512 in | L2 N/A 1.260 in | L3 N/A 1.169 in | L4 N/A 2.429 in | Hex N/A 13/16 in | Weight Each N/A 0.199 lb | Pieces per Package N/A 25 |
| DOT-BRMBTS-0808 | N/A Male BR Tee Swivel 1/2 TB x 1/2 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 1/2 in | D2 N/A 0.787 in | L1 N/A 0.669 in | L2 N/A 1.437 in | L3 N/A 1.169 in | L4 N/A 2.606 in | Hex N/A 7/8 in | Weight Each N/A 0.227 lb | Pieces per Package N/A 25 |