DOT-BRBH Series Bulkhead Union Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D1 |
L1 |
L2 |
Hex |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|---|---|
| DOT-BRBH-0404 | N/A Bulkhead Union 1/4 TB x 1/4 TB | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 N/A M14x1 | L1 N/A 1.457 in | L2 N/A 0.571 in | Hex N/A 18 mm | Weight Each N/A 0.039 lb | Pieces per Package N/A 25 |
| DOT-BRBH-0606 | N/A Bulkhead Union 3/8 TB x 3/8 TB | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 N/A M18x1 | L1 N/A 1.614 in | L2 N/A 0.689 in | Hex N/A 22 mm | Weight Each N/A 0.131 lb | Pieces per Package N/A 25 |
| DOT-BRBH-0808 | N/A Bulkhead Union 1/2 TB x 1/2 TB | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 N/A M22x1.5 | L1 N/A 1.709 in | L2 N/A 0.728 in | Hex N/A 26 mm | Weight Each N/A 0.188 lb | Pieces per Package N/A 25 |
| DOT-BRBH-1010 | N/A Bulkhead Union 5/8 TB x 5/8 TB | Tube OD N/A 5/8 in | Tube ID N/A 0.433 in | D1 N/A M26x1.5 | L1 N/A 2.047 in | L2 N/A 0.866 in | Hex N/A 32 mm | Weight Each N/A 0.334 lb | Pieces per Package N/A 10 |