Urevac™ UVE™ Polyurethane Ducting/Material Handling Hose With Grounding Wire
Ducting
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| UVE-200X50 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.7 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 50 ft | Weight N/A 0.32 lbs/ft |
| UVE-200X100 | ID N/A 2 in50.8 mm | OD N/A 2.39 in60.7 mm | Working Pressure at 68ºF N/A 15 psi | Working Pressure at 104ºF N/A 6 psi | Vacuum Rating at 68ºF N/A 21 inHg | Vacuum Rating at 104ºF N/A 12 inHg | Min. Bending Radius at 68ºF N/A 1.5 in | Standard Length N/A 100 ft | Weight N/A 0.32 lbs/ft |
| UVE-300X50 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 50 ft | Weight N/A 0.58 lbs/ft |
| UVE-300X100 | ID N/A 3 in76.2 mm | OD N/A 3.46 in87.9 mm | Working Pressure at 68ºF N/A 10 psi | Working Pressure at 104ºF N/A 5 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 10 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 100 ft | Weight N/A 0.58 lbs/ft |
| UVE-400X50 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 50 ft | Weight N/A 0.77 lbs/ft |
| UVE-400X100 | ID N/A 4 in101.6 mm | OD N/A 4.50 in114.3 mm | Working Pressure at 68ºF N/A 8 psi | Working Pressure at 104ºF N/A 4 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 8 inHg | Min. Bending Radius at 68ºF N/A 3.0 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| UVE-600X50 | ID N/A 6 in152.4 mm | OD N/A 6.54 in166.1 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 50 ft | Weight N/A 1.15 lbs/ft |
| UVE-600X100 | ID N/A 6 in152.4 mm | OD N/A 6.54 in166.1 mm | Working Pressure at 68ºF N/A 6 psi | Working Pressure at 104ºF N/A 3 psi | Vacuum Rating at 68ºF N/A 7 inHg | Vacuum Rating at 104ºF N/A 5 inHg | Min. Bending Radius at 68ºF N/A 5 in | Standard Length N/A 100 ft | Weight N/A 1.15 lbs/ft |
| UVE-800X50 | ID N/A 8 in203.2 mm | OD N/A 8.59 in218.2 mm | Working Pressure at 68ºF N/A 4 psi | Working Pressure at 104ºF N/A 2 psi | Vacuum Rating at 68ºF N/A 5 inHg | Vacuum Rating at 104ºF N/A 3 inHg | Min. Bending Radius at 68ºF N/A 7 in | Standard Length N/A 50 ft | Weight N/A 1.75 lbs/ft |





