Hose Ends: Aluminum Pin Lug Couplings Male x Female, (LFR APL)
Discharge Hose
Part Number |
Size |
Wall Thickness |
Working Pressure at 68ºF |
Coil Length |
Weight per Each |
|---|---|---|---|---|---|
| LFR150APLx50 | Size N/A 1 1/2 in38.1 mm | Wall Thickness N/A 0.079 in | Working Pressure at 68ºF N/A 140 psi | Coil Length N/A 50 ft | Weight per Each N/A 13.50 lb |
| LFR200APLx50 | Size N/A 2 in50.8 mm | Wall Thickness N/A 0.079 in | Working Pressure at 68ºF N/A 128 psi | Coil Length N/A 50 ft | Weight per Each N/A 18.00 lb |
| LFR300APLx50 | Size N/A 3 in76.2 mm | Wall Thickness N/A 0.098 in | Working Pressure at 68ºF N/A 125 psi | Coil Length N/A 50 ft | Weight per Each N/A 28.00 lb |
| LFR400APLx50 | Size N/A 4 in101.6 mm | Wall Thickness N/A 0.110 in | Working Pressure at 68ºF N/A 125 psi | Coil Length N/A 50 ft | Weight per Each N/A 40.50 lb |