OROFLEX® 10 PVC/Nitrile Rubber Discharge Hose Assemblies
Discharge Hose
Part Number |
Size |
Wall Thickness |
Working Pressure at 68 ºF |
Burst Pressure at 68 ºF |
Coil Length |
Tensile Strength |
Weight |
|---|---|---|---|---|---|---|---|
| OF10ASL400X50 | Size N/A 4 in101.6 mm | Wall Thickness N/A 0.094 in | Working Pressure at 68 ºF N/A 175 psi | Burst Pressure at 68 ºF N/A 435 psi | Coil Length N/A 50 ft | Tensile Strength N/A 17,400 lb | Weight N/A 49.0 lbs/pc |
| OF10ASL600X50 | Size N/A 6 in152.4 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68 ºF N/A 175 psi | Burst Pressure at 68 ºF N/A 435 psi | Coil Length N/A 50 ft | Tensile Strength N/A 36,000 lb | Weight N/A 77.0 lbs/pc |
| OF10ASL800X50 | Size N/A 8 in203.2 mm | Wall Thickness N/A 0.134 in | Working Pressure at 68 ºF N/A 145 psi | Burst Pressure at 68 ºF N/A 360 psi | Coil Length N/A 50 ft | Tensile Strength N/A 51,w950 lb | Weight N/A 129.0 lbs/pc |





