Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Cable covering
  • Dewatering
  • Drainage
  • Floatation booms
  • Industrial washdown
  • Irrigation
  • Limited oil and chemical applications
  • Pump discharge
  • Watering

Construction

Construction

N/A Black PVC/Nitrile hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -22 ºF-30 ºC

Service Temperature [Max]

N/A 176 ºF80 ºC

Features and Advantages

Features and Advantages

N/A
  • Factory Tested - 100% pressure tested with factory certificate.
  • Complete Assembly - Includes crimped on Sphere Lock' make and female type B ball and socket couplings.
  • Proprietary PVC/Nitrile Material - Specially developed PVC/ Nitrile material provides superior abrasion, UV, chemical and oil resistance compared to PVC hoses.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.

Nominal Specifications

Size

N/A 8 in203.2 mm

Wall Thickness

N/A 0.134 in

Working Pressure at 68 ºF

N/A 145 psi

Burst Pressure at 68 ºF

N/A 360 psi

Coil Length

N/A 50 ft

Tensile Strength

N/A 51,w950 lb

Weight

N/A 129.0 lbs/pc

Specifications

Type

N/A PVC/Nitrile Rubber Discharge Hose Assemblies