NPTF Male 60º Seat AMNPT/DMNPT Series
D Series NPTF
FEATURES AND ADVANTAGES
- Designed for use in medium to high-pressure steam applications.
- Designed for use with Alfagomma T340, T341, & T343 series hoses.
- The metal-to-metal design provides for optimum sealing at high temperatures.
- Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
Part Number |
Size |
Steam Crimp |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| A-0808-MNPT | Size N/A 1/2 in12.7 mm | Steam Crimp N/A 270 psi | Weight Each N/A 0.31 lb | Standard Carton N/A 1 |
| D-1212-MNPT | Size N/A 3/4 in19.0 mm | Steam Crimp N/A 270 psi | Weight Each N/A 0.50 lb | Standard Carton N/A 1 |
| D-1616-MNPT | Size N/A 1 in25.4 mm | Steam Crimp N/A 270 psi | Weight Each N/A 0.96 lb | Standard Carton N/A 1 |
| D-2020-MNPT | Size N/A 1 1/4 in31.8 mm | Steam Crimp N/A 270 psi | Weight Each N/A 1.40 lb | Standard Carton N/A 1 |
| D-2424-MNPT | Size N/A 1 1/2 in38.1 mm | Steam Crimp N/A 270 psi | Weight Each N/A 2.01 lb | Standard Carton N/A 1 |
| D-3232-MNPT | Size N/A 2 in50.8 mm | Steam Crimp N/A 270 psi | Weight Each N/A 2.84 lb | Standard Carton N/A 1 |





