Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Designed for use in medium to high-pressure steam applications.
  • Designed for use with Alfagomma T340, T341, & T343 series hoses.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Designed for use in medium to high-pressure steam applications.
  • Designed for use with Alfagomma T340, T341, & T343 series hoses.
  • The metal-to-metal design provides for optimum sealing at high temperatures.
  • Couplings with wing nut female NPS threads connect with male NPS threaded adapters known as spuds. Spuds come with multiple threaded options on the other end, and a copper seal for optimum sealing.

Specifications

Brand

N/A Alfagomma®

Size

N/A 1 1/2 in38.1 mm

Steam Crimp

N/A 270 psi

Weight Each

N/A 2.01 lb

Standard Carton

N/A 1

Type

N/A NPTF Male 60º Seat

Connection Type

N/A Male