Fittings
Custom Products and Services
In addition to our standard cam lock couplings, Hose Tec metal hose assemblies can be designed and
manufactured with a wide variety of end fittings. Some of the more common include the following:
Image |
Fitting Type |
Description |
Materials Available |
Method of Attachment |
|---|---|---|---|---|
|
Image
|
N/A “TOE” Male Pipe Thread NPT | N/A Schedule 40 TOE (threaded one end) pipe nipple with with NPT threads. Other threads and schedules available. | Materials Available N/A Carbon Steel, Stainless steel and aluminum | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Male Pipe Thread | N/A Counterbored so that interlocked hose can be inserted, creating a smooth transition between hose and fitting. | Materials Available N/A Carbon Steel, Stainless steel and aluminum | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Male Adaptor Swivel | N/A Available from 3" to 6" size | Materials Available N/A Available with a stainless steel swivel insert. Adaptor available in stainless steel or aluminum | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Female Coupler Swivel | N/A Available from 3" to 6" size | Materials Available N/A Available with a stainless steel swivel insert. Adaptor only available in aluminum. | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Victaulic Fitting | N/A Schedule 40 pipe grooved for Victaulic clamping | Materials Available N/A Carbon Steel or Stainless | Method of Attachment N/A Weld |
Image
![]() |
N/A Concentric Reducer | N/A Various sizes available, consult with factory for details. | Materials Available N/A Carbon Steel or Stainless | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Sanitary Coupler | N/A For use in food and beverage applications. | Materials Available N/A Stainless | Method of Attachment N/A Weld |
Image
![]() |
N/A Tube End | N/A Wide range of wall guages available. | Materials Available N/A Aluminum or stainless steel | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Raised Face Flange | N/A 1/2" thru 14" | Materials Available N/A Carbon Steel or Stainless | Method of Attachment N/A Welded |
Image
![]() |
N/A Plate Flange | N/A 150# drilling. Variety of thicknesses and drillings available, including TTMA specifications. | Materials Available N/A Carbon Steel or Stainless | Method of Attachment N/A Welded |
Image
![]() |
N/A Stub End | N/A Schedule 10 is standard. Schedule 40 available upon request | Materials Available N/A Stainless Steel | Method of Attachment N/A Weld or epoxy |
Image
![]() |
N/A Floating Flange (Unassembled) | N/A Various sizes available, consult with factory for details. | Materials Available N/A Carbon Steel or Stainless | Method of Attachment N/A Weld |
Image
![]() |
N/A Floating Flange (Assembled) | N/A 1/2" thru 14" | Materials Available N/A Stainless stub with Carbon Steel flange or Stainless Steel stub with Stainless Steel flange | Method of Attachment N/A Weld or epoxy |