SS304-DP Stainless Steel Quick-Acting Couplings
Couplings, Fuel Industry Products
Item # |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS304-DP200 | Size N/A 2 in | Weight Each N/A 0.96 lb | Standard Carton N/A 20 |
| SS304-DP300 | Size N/A 3 in | Weight Each N/A 1.94 lb | Standard Carton N/A 8 |
| SS304-DP400 | Size N/A 4 in | Weight Each N/A 3.36 lb | Standard Carton N/A 6 |





