SS304-DC Stainless Steel Quick-Acting Couplings
Couplings, Fuel Industry Products
Item # |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS304-DC200 | Size N/A 2 in | Weight Each N/A 1.78 lb | Standard Carton N/A 20 |
| SS304-DC300 | Size N/A 3 in | Weight Each N/A 3.04 lb | Standard Carton N/A 8 |
| SS304-DC400 | Size N/A 4 in | Weight Each N/A 5.02 lb | Standard Carton N/A 6 |





