SS304-C Stainless Steel Quick-Acting Couplings
Couplings, Fuel Industry Products
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SS304-C200 | Size N/A 2 in | Weight Each N/A 2.30 lb | Standard Carton N/A 20 |
| SS304-C300 | Size N/A 3 in | Weight Each N/A 4.12 lb | Standard Carton N/A 8 |
| SS304-C400 | Size N/A 4 in | Weight Each N/A 6.98 lb | Standard Carton N/A 6 |





