Aluminum Part C Female Coupler x Hose Shank
Couplings, Fuel Industry Products
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-C200 | Size N/A 2 in | Weight Each N/A 0.98 lb | Standard Carton N/A 40 |
| AL-C300 | Size N/A 3 in | Weight Each N/A 2.20 lb | Standard Carton N/A 15 |
| AL-C400 | Size N/A 4 in | Weight Each N/A 3.16 lb | Standard Carton N/A 15 |





