Heavy Duty Aluminum Part C Female Coupler x Hose Shank
Couplings, Fuel Industry Products
With Forged Brass handles.
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| TCC-300-A | Size N/A 3 in | Weight Each N/A 2.65 lb | Standard Carton N/A 15 |
| TCC-400-A | Size N/A 4 in | Weight Each N/A 3.70 lb | Standard Carton N/A 15 |





