Aluminum Part E Male Adapter x Hose Shank
Couplings, Fuel Industry Products
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-E200 | Size N/A 2 in | Weight Each N/A 0.60 lb | Standard Carton N/A 50 |
| AL-E300 | Size N/A 3 in | Weight Each N/A 1.32 lb | Standard Carton N/A 18 |
| AL-E400 | Size N/A 4 in | Weight Each N/A 2.10 lb | Standard Carton N/A 20 |





