Aluminum Vapor Recovery Coupler with Probe With forged brass handles
Couplings, Fuel Industry Products
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made for use in petroleum markets with bottom loading applications.
- Each coupling comes with a probe for connecting with male vapor coupling.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles, which results in less wear on connecting parts.
- ASTM aluminum alloy.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Supplied with brass probe.
- Buna-N gasket included.
Part Number |
Female Coupler Size |
NPT Size |
PSI Rating @ 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| CGDP-A4030 | Female Coupler Size N/A 4 in | NPT Size N/A 3 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 3.08 lb | Standard Carton N/A 4 |
| CGDP-A4040 | Female Coupler Size N/A 4 in | NPT Size N/A 4 in | PSI Rating @ 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 3.80 lb | Standard Carton N/A 4 |



