Aluminum Part DP Dust Plugs
Couplings, Fuel Industry Products
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| AL-DP200 | Size N/A 2 in | Weight Each N/A 0.38 lb | Standard Carton N/A 60 |
| AL-DP300 | Size N/A 3 in | Weight Each N/A 0.74 lb | Standard Carton N/A 50 |
| AL-DP400 | Size N/A 4 in | Weight Each N/A 1.22 lb | Standard Carton N/A 25 |





