API Aluminum Female Coupler x Male Coupler TCDA Series
Couplings, Fuel Industry Products
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made for use in petroleum markets with bottom loading applications.
- API coupler end designed at a 22° angle for easy connecting and unrestricted off-loading.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- Supplied with forged brass handles, which results in less wear on connecting parts.
- ASTM aluminum alloy.
- Supplied with a heavy-duty attachment chain.
- Zinc-plated carbon steel handle pins, pull rings and safety clips.
- Buna-N gasket included.
Part Number |
API Size |
Coupler Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|---|
| TCDA-A4030 | API Size N/A 4 in | Coupler Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 4.25 lb | Standard Carton N/A 4 |
| TCDA-A4040 | API Size N/A 4 in | Coupler Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 4.50 lb | Standard Carton N/A 4 |