Carbon Steel Forged Plate Style Flanges 150# (ANSI B16.56 & ASTM A-105) CSPF Series
Flanges
FEATURES AND ADVANTAGES
- Designed for use in low-pressure applications in noncorrosive environments./li>
- Commonly used with turn back nipples to create a floating flange.
- Forged Carbon Steel.
- ANSI B16.56.
- ASTM A-105.
Part Number |
Size |
OD A |
Bore B |
Circle C |
Thickness |
Number Bolt Holes |
Diameter Bolt Holes |
PSI Rating at 70 oF |
Weight Each |
|---|---|---|---|---|---|---|---|---|---|
| CSPF0150 | Size N/A 1 1/2 in | OD A N/A 5 in | Bore B N/A 1.950 in | Circle C N/A 3 7/8 in | Thickness N/A 5/8 in | Number Bolt Holes N/A 4 | Diameter Bolt Holes N/A 5/8 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 2.70 lb |
| CSPF0200 | Size N/A 2 in | OD A N/A 6 in | Bore B N/A 2.440 in | Circle C N/A 4 3/4 in | Thickness N/A 5/8 in | Number Bolt Holes N/A 4 | Diameter Bolt Holes N/A 3/4 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 4.10 lb |
| CSPF0250 | Size N/A 2 1/2 in | OD A N/A 7 in | Bore B N/A 2.940 in | Circle C N/A 5 1/2 in | Thickness N/A 5/8 in | Number Bolt Holes N/A 4 | Diameter Bolt Holes N/A 3/4 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 5.35 lb |
| CSPF0300 | Size N/A 3 in | OD A N/A 7 1/2 in | Bore B N/A 3.570 in | Circle C N/A 6 in | Thickness N/A 5/8 in | Number Bolt Holes N/A 4 | Diameter Bolt Holes N/A 3/4 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 5.80 lb |
| CSPF0400 | Size N/A 4 in | OD A N/A 9 in | Bore B N/A 4.570 in | Circle C N/A 7 1/2 in | Thickness N/A 5/8 in | Number Bolt Holes N/A 8 | Diameter Bolt Holes N/A 3/4 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 8.00 lb |
| CSPF0500 | Size N/A 5 in | OD A N/A 10 in | Bore B N/A 5.660 in | Circle C N/A 8 1/2 in | Thickness N/A 3/4 in | Number Bolt Holes N/A 8 | Diameter Bolt Holes N/A 7/8 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 10.37 lb |
| CSPF0600 | Size N/A 6 in | OD A N/A 11 in | Bore B N/A 6.720 in | Circle C N/A 9 1/2 in | Thickness N/A 3/4 in | Number Bolt Holes N/A 8 | Diameter Bolt Holes N/A 7/8 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 11.76 lb |
| CSPF0800 | Size N/A 8 in | OD A N/A 13 1/2 in | Bore B N/A 8.720 in | Circle C N/A 11 3/4 in | Thickness N/A 1 in | Number Bolt Holes N/A 8 | Diameter Bolt Holes N/A 7/8 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 22.48 lb |
| CSPF1000 | Size N/A 10 in | OD A N/A 16 in | Bore B N/A 10.880 in | Circle C N/A 14 1/4 in | Thickness N/A 1 in | Number Bolt Holes N/A 12 | Diameter Bolt Holes N/A 1 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 26.83 lb |
| CSPF1200 | Size N/A 12 in | OD A N/A 19 in | Bore B N/A 12.880 in | Circle C N/A 17 in | Thickness N/A 1 in | Number Bolt Holes N/A 12 | Diameter Bolt Holes N/A 1 in | PSI Rating at 70 oF N/A 150 psi | Weight Each N/A 42.30 lb |





