Kuri-Krimp™ Interlocking Hose Nipple (Zinc Plated Steel), NPT Threads CRN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Tri-Couple design available in all sizes for each item.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- CRN Series Complies with ASTM A53 Grade B welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| CRN100 | Size N/A 1 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 0.37 lb | Standard Carton N/A 80 |
| CRN150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 0.77 lb | Standard Carton N/A 60 |
| CRN200 | Size N/A 2 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 1.18 lb | Standard Carton N/A 50 |
| CRN250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 1.82 lb | Standard Carton N/A 40 |
| CRN300 | Size N/A 3 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 2.28 lb | Standard Carton N/A 36 |
| CRN400 | Size N/A 4 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 3.35 lb | Standard Carton N/A 32 |
| CRN600 | Size N/A 6 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 12.40 lb | Standard Carton N/A 12 |