Kuri-Krimp™ Interlocking Hose Nipple (316 Stainless), NPT Threads CRN-SS Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Tri-Couple design available in all sizes for each item.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- CRN-SS Series Complies with ASTM A276 grade 316 welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| CRN-SS100 | Size N/A 1 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 0.40 lb | Standard Carton N/A 80 |
| CRN-SS150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 0.80 lb | Standard Carton N/A 60 |
| CRN-SS200 | Size N/A 2 in | PSI Rating at 70oF N/A 250 psi | Weight Each N/A 1.25 lb | Standard Carton N/A 50 |
| CRN-SS250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 1.91 lb | Standard Carton N/A 40 |
| CRN-SS300 | Size N/A 3 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 2.35 lb | Standard Carton N/A 36 |
| CRN-SS400 | Size N/A 4 in | PSI Rating at 70oF N/A 150 psi | Weight Each N/A 3.45 lb | Standard Carton N/A 32 |





