Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes of the same thread size.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • Complies with ASTM A53 B welded pipe.
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Thread Size NPT

Hose Shank Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 1/2 in N/A 1/2 in N/A 125 psi N/A 0.14 lb N/A 25
N/A 3/4 in N/A 3/4 in N/A 125 psi N/A 0.22 lb N/A 25
N/A 1 in N/A 1 in N/A 125 psi N/A 0.32 lb N/A 50
N/A 1 1/4 in N/A 1 1/4 in N/A 125 psi N/A 0.56 lb N/A 20
N/A 1 1/2 in N/A 1 1/2 in N/A 125 psi N/A 0.72 lb N/A 10
N/A 2 in N/A 2 in N/A 75 psi N/A 1.10 lb N/A 40
N/A 2 1/2 in N/A 2 1/2 in N/A 75 psi N/A 1.74 lb N/A 20
N/A 3 in N/A 3 in N/A 75 psi N/A 2.18 lb N/A 12
N/A 4 in N/A 4 in N/A 75 psi N/A 3.22 lb N/A 8
N/A 6 in N/A 6 in N/A 75 psi N/A 12.24 lb N/A 4
N/A 8 in N/A 8 in N/A 50 psi N/A 16.44 lb N/A 2
N/A 10 in N/A 10 in N/A 50 psi N/A 21.78 lb N/A 1
N/A 12 in N/A 12 in N/A 50 psi N/A 33.18 lb N/A 1
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1