- Fortney SalesFortney Sales
- Couplings & AccessoriesCouplings & Accessories
- Combination Hose NipplesCombination Hose Nipples
- Hose Nipple (Polypropylene) NPT Threads PPN SeriesHose Nipple (Polypropylene) NPT Threads PPN Series
- View Items
Hose Nipple (Polypropylene) NPT Threads PPN Series
Hose Nipple (Polypropylene) NPT Threads PPN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- PPN series is made of glass filled polypropylene.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| PPN050 | Size N/A 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.03 lb | Standard Carton N/A 400 |
| PPN075 | Size N/A 3/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.06 lb | Standard Carton N/A 200 |
| PPN100 | Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.07 lb | Standard Carton N/A 100 |
| PPN125 | Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.11 lb | Standard Carton N/A 80 |
| PPN150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.13 lb | Standard Carton N/A 60 |
| PPN200 | Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 40 |
| PPN300 | Size N/A 3 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.55 lb | Standard Carton N/A 12 |
| PPN400 | Size N/A 4 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 0.80 lb | Standard Carton N/A 12 |