Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Versatile hose connectors designed to connect hose and pipes.
  • Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
  • Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
MATERIAL SPECIFICATIONS
  • PPN series is made of glass filled polypropylene.
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

PSI Rating at 70oF

Weight Each

Standard Carton

N/A 1/2 in N/A 125 psi N/A 0.03 lb N/A 400
N/A 3/4 in N/A 125 psi N/A 0.06 lb N/A 200
N/A 1 in N/A 125 psi N/A 0.07 lb N/A 100
N/A 1 1/4 in N/A 125 psi N/A 0.11 lb N/A 80
N/A 1 1/2 in N/A 125 psi N/A 0.13 lb N/A 60
N/A 2 in N/A 75 psi N/A 0.22 lb N/A 40
N/A 3 in N/A 75 psi N/A 0.55 lb N/A 12
N/A 4 in N/A 75 psi N/A 0.80 lb N/A 12
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1