Hose Nipple (Plain Steel) NPT Threads STN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- Complies with ASTM A53 B welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| STN050 | Size N/A 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| STN075 | Size N/A 3/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 25 |
| STN100 | Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.32 lb | Standard Carton N/A 50 |
| STN125 | Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.56 lb | Standard Carton N/A 20 |
| STN150 | Size N/A 1 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.72 lb | Standard Carton N/A 10 |
| STN200 | Size N/A 2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.10 lb | Standard Carton N/A 40 |
| STN250 | Size N/A 2 1/2 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 1.74 lb | Standard Carton N/A 20 |
| STN300 | Size N/A 3 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 2.18 lb | Standard Carton N/A 12 |
| STN400 | Size N/A 4 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 3.22 lb | Standard Carton N/A 8 |
| STN500 | Size N/A 5 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 7.60 lb | Standard Carton N/A 4 |
| STN600 | Size N/A 6 in | PSI Rating at 70oF N/A 75 psi | Weight Each N/A 12.24 lb | Standard Carton N/A 4 |