Hose Nipple (Hex Plain Steel) NPT Threads HEX-STN Series
Combination Hose Nipples
FEATURES AND ADVANTAGES
- Versatile hose connectors designed to connect hose and pipes of the same thread size.
- Hex design allows for tighterning with wrench.
- Frequently used in low pressure suction and discharge applications, and can be connected to many different types of strainers and couplings.
- Multi-serrated barb design allows for secure hose grip when properly clamped or crimped.
- Complies with ASTM A53 B welded pipe.
Part Number |
Size |
PSI Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| HEX-STN050 | Size N/A 1/2 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.14 lb | Standard Carton N/A 25 |
| HEX-STN075 | Size N/A 3/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.22 lb | Standard Carton N/A 25 |
| HEX-STN100 | Size N/A 1 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.32 lb | Standard Carton N/A 50 |
| HEX-STN125 | Size N/A 1 1/4 in | PSI Rating at 70oF N/A 125 psi | Weight Each N/A 0.56 lb | Standard Carton N/A 20 |