Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • T-Bolt design provides extra strength and creates a 360° seal to prevent leaks.
  • Hex nut provides easy installation.
  • Meets SAE J1508 Type TB
MATERIAL SPECIFICATIONS
  • 300 Series stainless steel band.
  • Carbon steel plated bolt and nut.
1 - 32 of 32 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Range

Band Width

Maximum Torque

Weight Each

Standard Carton

N/A 1 1/4 - 1 1/2 in N/A 3/4 in N/A 9 ft·lb N/A 0.06 lb N/A 25
N/A 1 5/16 - 1 9/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.06 lb N/A 25
N/A 1 9/16 - 1 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.06 lb N/A 25
N/A 1 11/16 - 1 15/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.07 lb N/A 25
N/A 1 13/16 - 2 1/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.07 lb N/A 25
N/A 2 1/16 - 2 5/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.07 lb N/A 25
N/A 2 3/16 - 2 1/2 in N/A 3/4 in N/A 9 ft·lb N/A 0.08 lb N/A 25
N/A 2 5/16 - 2 5/8 in N/A 3/4 in N/A 9 ft·lb N/A 0.08 lb N/A 25
N/A 2 13/32 - 2 21/32 in N/A 3/4 in N/A 9 ft·lb N/A 0.08 lb N/A 25
N/A 2 3/8 - 2 11/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.08 lb N/A 25
N/A 2 1/2 - 2 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.08 lb N/A 25
N/A 2 5/8 - 2 15/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 2 3/4 - 3 1/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 2 7/8 - 3 3/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 2 15/16 - 3 5/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 3 1/4 - 3 9/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 3 1/2 - 3 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 3 9/16 - 3 7/8 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 3 3/4 - 4 1/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.09 lb N/A 25
N/A 3 31/32 - 4 5/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.10 lb N/A 25
N/A 4 1/4 - 4 9/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.10 lb N/A 25
N/A 4 1/2 - 4 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.10 lb N/A 25
N/A 4 3/4 - 5 1/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.10 lb N/A 25
N/A 5 - 5 5/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.10 lb N/A 25
N/A 5 1/4 - 5 9/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.10 lb N/A 25
N/A 5 1/2 - 5 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
N/A 5 3/4 - 6 1/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
N/A 5 15/16 - 6 5/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
N/A 6 1/4 - 6 9/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.11 lb N/A 25
N/A 6 1/2 - 6 13/16 in N/A 3/4 in N/A 9 ft·lb N/A 0.12 lb N/A 25
N/A 6 3/4 - 7 1/32 in N/A 3/4 in N/A 9 ft·lb N/A 0.12 lb N/A 25
N/A 8 15/16 - 9 13/32 in N/A 3/4 in N/A 9 ft·lb N/A 0.12 lb N/A 25
1 - 32 of 32 | Results Per Page | View | Unit of Measure
1