Kuri-Clamp™ Standard Duty Worm Gear Clamp - Stainless Steel Band & Housing with Carbon Steel Screw WGC-CS Series
Clamps
GENERAL APPLICATIONS
- Automotive
- Industrial
- General purpose
- Four-piece construction consisting of a 1/2" wide, 300 series stainless steel band; plated carbon steel hex screw with 5/16" head and two-piece, 300 series stainless steel housing.
Part Number |
Size Range |
Band Width |
Torque Rating |
Weight Per Box |
Pieces Per Box |
|---|---|---|---|---|---|
| WGC-CS06 | Size Range N/A 7/16 to 25/32 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-CS08 | Size Range N/A 1/2 to 29/32 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-CS10 | Size Range N/A 9/16 to 1 1/16 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-CS12 | Size Range N/A 11/16 to 1 1/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.60 lb | Pieces Per Box N/A 10 |
| WGC-CS16 | Size Range N/A 13/16 to 1 1/2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.70 lb | Pieces Per Box N/A 10 |
| WGC-CS20 | Size Range N/A 13/16 to 1 3/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.70 lb | Pieces Per Box N/A 10 |
| WGC-CS24 | Size Range N/A 1 1/16 to 2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.80 lb | Pieces Per Box N/A 10 |
| WGC-CS28 | Size Range N/A 1 5/16 to 2 1/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.80 lb | Pieces Per Box N/A 10 |
| WGC-CS32 | Size Range N/A 1 9/16 to 2 1/2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.80 lb | Pieces Per Box N/A 10 |
| WGC-CS36 | Size Range N/A 1 13/16 to 2 3/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.90 lb | Pieces Per Box N/A 10 |
| WGC-CS40 | Size Range N/A 2 1/16 to 3 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.90 lb | Pieces Per Box N/A 10 |
| WGC-CS44 | Size Range N/A 2 5/16 to 3 1/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 0.90 lb | Pieces Per Box N/A 10 |
| WGC-CS48 | Size Range N/A 2 9/16 to 3 1/2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.00 lb | Pieces Per Box N/A 10 |
| WGC-CS52 | Size Range N/A 2 13/16 to 3 3/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.10 lb | Pieces Per Box N/A 10 |
| WGC-CS56 | Size Range N/A 3 1/16 to 4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.10 lb | Pieces Per Box N/A 10 |
| WGC-CS60 | Size Range N/A 3 5/16 to 4 1/4 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.20 lb | Pieces Per Box N/A 10 |
| WGC-CS64 | Size Range N/A 3 9/16 to 4 1/2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.20 lb | Pieces Per Box N/A 10 |
| WGC-CS72 | Size Range N/A 1 7/8 to 5 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.30 lb | Pieces Per Box N/A 10 |
| WGC-CS80 | Size Range N/A 2 1/2 to 5 1/2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.40 lb | Pieces Per Box N/A 10 |
| WGC-CS88 | Size Range N/A 3 1/8 to 6 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.40 lb | Pieces Per Box N/A 10 |
| WGC-CS96 | Size Range N/A 3 5/8 to 6 1/2 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.50 lb | Pieces Per Box N/A 10 |
| WGC-CS104 | Size Range N/A 4 1/8 to 7 in | Band Width N/A 1/2 in | Torque Rating N/A 25 to 37 in./lb | Weight Per Box N/A 1.50 lb | Pieces Per Box N/A 10 |