Galvanized Carbon Steel Center Punch Clamp CPCS Series
Clamps
FEATURES AND ADVANTAGES
- Double wrapped for secure holding ability.
- A bolt free design provides for a professional low profile hose assembly.
- Compatible with most pneumatic or hand operated tools.
- Clamps are sold only by the box.
- Galvanized carbon steel.
Part Number |
Clamp ID Size |
Pieces Per Box |
Band Width |
Thickness |
Weight Carton |
Standard Carton |
|---|---|---|---|---|---|---|
| CPCS05 | Clamp ID Size N/A 1 1/4 in | Pieces Per Box N/A 100 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 8.70 lb | Standard Carton N/A 1 |
| CPCS06 | Clamp ID Size N/A 1 1/2 in | Pieces Per Box N/A 100 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 9.70 lb | Standard Carton N/A 1 |
| CPCS08 | Clamp ID Size N/A 2 in | Pieces Per Box N/A 100 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 11.50 lb | Standard Carton N/A 1 |
| CPCS10 | Clamp ID Size N/A 2 1/2 in | Pieces Per Box N/A 50 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 6.80 lb | Standard Carton N/A 1 |
| CPCS11 | Clamp ID Size N/A 2 3/4 in | Pieces Per Box N/A 50 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 7.30 lb | Standard Carton N/A 1 |
| CPCS12 | Clamp ID Size N/A 3 in | Pieces Per Box N/A 50 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 7.70 lb | Standard Carton N/A 1 |
| CPCS14 | Clamp ID Size N/A 3 1/2 in | Pieces Per Box N/A 50 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 8.70 lb | Standard Carton N/A 1 |
| CPCS16 | Clamp ID Size N/A 4 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 4.90 lb | Standard Carton N/A 1 |
| CPCS18 | Clamp ID Size N/A 4 1/2 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 5.50 lb | Standard Carton N/A 1 |
| CPCS20 | Clamp ID Size N/A 5 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 5.90 lb | Standard Carton N/A 1 |
| CPCS24 | Clamp ID Size N/A 6 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 6.80 lb | Standard Carton N/A 1 |
| CPCS26 | Clamp ID Size N/A 6 1/2 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A | Weight Carton N/A 7.10 lb | Standard Carton N/A 1 |
| CPCS28 | Clamp ID Size N/A 7 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 7.40 lb | Standard Carton N/A 1 |
| CPCS32 | Clamp ID Size N/A 8 in | Pieces Per Box N/A 25 | Band Width N/A 5/8 in | Thickness N/A 0.025 in | Weight Carton N/A 8.20 lb | Standard Carton N/A 1 |