Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • T-Bolt design provides extra strength and creates a 360' seal to prevent leaks.
  • Folded turn edge design of the band prevents damage to hoses or tubes.
  • Hex nut provides easy installation.
MATERIAL SPECIFICATIONS
  • 304 stainless steel band, bolt, and nut.
1 - 33 of 33 | Results Per Page | View | Unit of Measure
1 

Part Number

Size Range

Band Width

Maximum Torque

Weight Each

Standard Carton

N/A 21/32 to 3/4 in N/A 23/32 in N/A 6 ft·lb N/A 0.064 lb N/A 500
N/A 25/32 to 7/8 in N/A 23/32 in N/A 6 ft·lb N/A 0.066 lb N/A 500
N/A 29/32 to 1 in N/A 23/32 in N/A 6 ft·lb N/A 0.068 lb N/A 500
N/A 1 1/32 to 1 3/32 in N/A 23/32 in N/A 6 ft·lb N/A 0.068 lb N/A 500
N/A 1 5/32 to 1 5/16 in N/A 25/32 in N/A 7 ft·lb N/A 0.115 lb N/A 500
N/A 1 1/4 to 1 3/8 in N/A 25/32 in N/A 7 ft·lb N/A 0.115 lb N/A 500
N/A 1 3/8 to 1 9/16 in N/A 25/32 in N/A 7 ft·lb N/A 0.117 lb N/A 500
N/A 1 5/8 to 1 13/16 in N/A 25/32 in N/A 7 ft·lb N/A 0.121 lb N/A 500
N/A 1 3/4 to 1 15/16 in N/A 7/8 in N/A 10 ft·lb N/A 0.198 lb N/A 200
N/A 1 7/8 to 2 1/16 in N/A 7/8 in N/A 10 ft·lb N/A 0.209 lb N/A 200
N/A 2 1/8 to 2 5/16 in N/A 7/8 in N/A 10 ft·lb N/A 0.216 lb N/A 200
N/A 2 1/4 to 2 7/16 in N/A 7/8 in N/A 10 ft·lb N/A 0.221 lb N/A 200
N/A 2 3/8 to 2 9/16 in N/A 7/8 in N/A 10 ft·lb N/A 0.227 lb N/A 200
N/A 2 17/32 to 2 13/16 in N/A 7/8 in N/A 10 ft·lb N/A 0.232 lb N/A 200
N/A 2 21/32 to 2 15/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.331 lb N/A 100
N/A 2 29/32 to 3 3/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.353 lb N/A 100
N/A 3 1/32 to 3 5/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.353 lb N/A 100
N/A 3 9/32 to 3 9/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.364 lb N/A 100
N/A 3 17/32 to 3 13/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.397 lb N/A 100
N/A 3 25/32 to 4 1/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.397 lb N/A 100
N/A 4 1/32 to 4 5/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.419 lb N/A 100
N/A 4 17/32 to 4 13/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.430 lb N/A 100
N/A 4 25/32 to 5 1/16 in N/A 15/16 in N/A 17 ft·lb N/A 0.441 lb N/A 100
N/A 5 9/32 to 5 9/16 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.644 lb N/A 60
N/A 5 17/32 to 5 13/16 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.679 lb N/A 60
N/A 5 7/8 to 6 11/32 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.703 lb N/A 80
N/A 6 17/32 to 6 13/16 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.723 lb N/A 80
N/A 6 7/8 to 7 3/8 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.750 lb N/A 60
N/A 7 13/32 to 7 7/8 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.787 lb N/A 60
N/A 7 29/32 to 8 3/8 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.809 lb N/A 60
N/A 8 21/32 to 8 15/16 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.844 lb N/A 60
N/A 8 15/16 to 9 13/32 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.882 lb N/A 60
N/A 9 7/16 to 9 29/32 in N/A 1 1/32 in N/A 29 ft·lb N/A 0.919 lb N/A 60
1 - 33 of 33 | Results Per Page | View | Unit of Measure
1