Conqueror™ T74SAA 1275 PSI Construction Duty Textile Reinforced Concrete Pumping Hose
Concrete Pumping
Series Number |
ID |
OD |
Walll Thickness |
Max. Working Pressure |
Min. Bending Radius |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T74SAA150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.24 in57 mm | Walll Thickness N/A 10 mm | Max. Working Pressure N/A 1275 psi | Min. Bending Radius N/A 7 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.22 lbs/ft |
| T74SAA200X100 | ID N/A 2 in51 mm | OD N/A 2.80 in71 mm | Walll Thickness N/A 10 mm | Max. Working Pressure N/A 1275 psi | Min. Bending Radius N/A 10 in | Standard Length N/A 100 ft | Weight N/A 1.45 lbs/ft |
| T74SAA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.27 in83 mm | Walll Thickness N/A 10 mm | Max. Working Pressure N/A 1275 psi | Min. Bending Radius N/A 10 1/2 in | Standard Length N/A 100 ft | Weight N/A 1.78 lbs/ft |
| T74SAA300X100 | ID N/A 3 in76 mm | OD N/A 3.97 in101 mm | Walll Thickness N/A 12 mm | Max. Working Pressure N/A 1275 psi | Min. Bending Radius N/A 15 in | Standard Length N/A 100 ft | Weight N/A 2.46 lbs/ft |
| T74SAA350X100 | ID N/A 3 1/2 in90 mm | OD N/A 4.57 in116 mm | Walll Thickness N/A 13 mm | Max. Working Pressure N/A 1275 psi | Min. Bending Radius N/A 17 1/2 in | Standard Length N/A 100 ft | Weight N/A 2.87 lbs/ft |
| T74SAA400X100 | ID N/A 4 in102 mm | OD N/A 5.04 in128 mm | Walll Thickness N/A 13 mm | Max. Working Pressure N/A 1275 psi | Min. Bending Radius N/A 20 in | Standard Length N/A 100 ft | Weight N/A 3.34 lbs/ft |





