Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • For use with CHC-VS series
  • Safety pin prevents accidental couplings. opening.
  • User-friendly ergonomic handles.
  • Gasket included.
MATERIAL SPECIFICATIONS
  • Durable steel construction.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Working Pressure

Weight Each

N/A 2 in N/A 1232 psi N/A 3.30 lb
N/A 3 in N/A 1450 psi N/A 5.25 lb
N/A 4 in N/A 1232 psi N/A 6.17 lb
N/A 5 in N/A 1232 psi N/A 8.37 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1